In addition to cartridge valves, Hydac also offers a wide range of industrial valves - directional valves, sandwich plate valves, proportional valves and logic valves up to nominal size 32. HYDAC's high vertical range of manufacture offers a high degree of flexibility for adaptation to customer-specific requirements. In addition, a wide range of design options (e.g.manual override, switching position monitoring) and actuation types (direct vs. pilot operated) are available. HYDAC's in-house solenoid production enables it to realise specific coil types with a wide variety of connectors.
Due to the wide product range HYDAC industrial valves can be used in a broad variety of industrial sectors. To use HYDAC industrial valves also in mobile applications, there are more and more industrial valves with increased corrosion protection (ZnNi) available.
In addition to customer-specific adaptations, we are currently extending our product range to fulfill the requirements of industry 4.0.